1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Engine Cleaner A7501

AIR TOOL

Engine Cleaner A7501
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,933.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Spray cleaning agent (washing oil) to clean various machines

 
Part Number
1450160
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,933.37

AIR TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Model Engine Cleaners Maximum Operating Pressure(Mpa) 1 Package Size(mm) H480×W125×D30
Weight(g) 470 JAN Code 4907052390119 Specifications · Air supply inlet: Plug (G1/4) · Maximum operating pressure: 1.0 MPa · Included hose: Inner diameter φ5 mm x outer diameter φ7 mm/Length approx. 1.5 m