1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Duster Nipple A7303

AIR TOOL

Air Duster Nipple A7303
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 263.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for Connecting Dedicated Air Duster Screws and Pipe Screws

 
Part Number
1450142
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 263.24

AIR TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Maximum Operating Pressure(Mpa) 1 Package Size(mm) H86×W50×D20 Weight(g) 24
JAN Code 4907052392373 Screw Diameter(mm) G1/4/M12 x Pitch 1.0 Material Brass plated finishing