1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Duster Plug A7301

AIR TOOL

Air Duster Plug A7301
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 187.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a replacement plug for air duster blow guns and air tools.
The thread diameter is G1/4 (PF1/4) mm.

 
Part Number
1450140
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 187.50

AIR TOOL 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Maximum Operating Pressure(Mpa) 1 Package Size(mm) H86×W50×D20 Weight(g) 29
JAN Code 4907052392359 Screw Diameter(mm) G1/4(PF1/4) Material Brass plated finishing

Please check the type/dimensions/specifications of the part 1450140 in the Air Duster Plug A7301 series.