1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Air Duster Rubber Nozzle, 3-Piece Set A7214

AIR TOOL

Air Duster Rubber Nozzle, 3-Piece Set A7214
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 531.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for blowing inside holes and pipes.
· Rubber nozzle not likely to harm target object

 
Part Number
1450132
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 531.00

AIR TOOL 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Product Model Air Duster Nozzles Maximum Operating Pressure(Mpa) 0.7 Package Size(mm) H160×W81×D35
Weight(g) 86 JAN Code 4907052390133 Screw Diameter(mm) G1/8(PF1/8)
Set content Rubber Outer Diameter mm: φ13/φ25/φ35 Advantages Rubber Nozzle Not Likely to Harm Target Object

Please check the type/dimensions/specifications of the part 1450132 in the Air Duster Rubber Nozzle, 3-Piece Set A7214 series.