1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

3-Piece Nozzle Set for Rubber Boards or Balls A7208

AIR TOOL

3-Piece Nozzle Set for Rubber Boards or Balls A7208
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 579.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For Air Insertion or Blowing

 
Part Number
1450127
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 579.39

AIR TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Model Air Duster Nozzles Maximum Operating Pressure(Mpa) 1 Package Size(mm) H86×W50×D20
Weight(g) 35 JAN Code 4907052390171 Screw Diameter(mm) G1/8(PF1/8)
Material Brass plated finishing