1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Duster Flexible Nozzle 300 mm A7207

AIR TOOL

Air Duster Flexible Nozzle 300 mm A7207
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 557.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Commercial Type: Air Duster Nozzle Screw Diameter: G1/8 (PF1/8)

 
Part Number
1450126
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 557.30

AIR TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Model Air Duster Nozzles Maximum Operating Pressure(Mpa) 1 Package Size(mm) H360×W42×D18
Weight(g) 29 JAN Code 4907052390010 Screw Diameter(mm) G1/8(PF1/8)