1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air - Tube φ6X10 m TE-6

AIR TOOL

Air - Tube φ6X10 m TE-6
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 738.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Comes with a 1 m cut mark for convenient cutting. Comes with a 1 m cut mark for convenient cutting.

 
Part Number
1450182
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 738.98

AIR TOOL 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Hose / Air Reel Package Size(mm) H305×W255×D50 Weight(g) 207
Inner Diameter(mm) φ4 Outer Diameter(mm) φ6 Length(m) 10
JAN Code 4907052395459 Material Polyurethane Use With Useful Cut Mark at 1 m
Specifications · Operating temperature range: -5 to +60°C · Minimum radius curvature: 12 mm

Please check the type/dimensions/specifications of the part 1450182 in the Air - Tube φ6X10 m TE-6 series.