1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Type Air Valve A5302

AIR TOOL

Ball Type Air Valve A5302
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 727.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It can be used to open and close air.
Handle shape for easy opening and closing.
Made in Japan.

 
Part Number
1450511
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 727.28

AIR TOOL 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Coupler Package Size(mm) H103×W89×D20 Weight(g) 112
Maximum Usable Pressure(MPa) 1 JAN Code 4907052391734 Material Main Body: Brass Plating Finish
Use For opening or closing of air. Specifications · Thread diameter: Rc3/8(PT3/8) x Rc3/8(PT3/8)