1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Union Y φ6 mm FR6-00UY A4602

AIR TOOL

Union Y φ6 mm FR6-00UY A4602
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 282.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Connecting the tubes together in a Y shape.
Single-action connection by simply inserting the tube.

 
Part Number
1450175
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 282.08

AIR TOOL 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Coupler Package Size(mm) H86×W50×D20 Weight(g) 9
Maximum Usable Pressure(MPa) 1 JAN Code 4907052395305 Material Body: PBT Resin
Use Connecting tubes in a Y shape Specifications Tube O.D. (mm) D: φ6 mm

Please check the type/dimensions/specifications of the part 1450175 in the Union Y φ6 mm FR6-00UY A4602 series.