1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hose Connector Joint with Cap Nut A2306

AIR TOOL

Hose Connector Joint with Cap Nut A2306
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 300.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For connecting hoses.

 
Part Number
1450333
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 300.30

AIR TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Package Size(mm) H125×W50×D20 Weight(g) 68 Maximum Usable Pressure(MPa) 1
JAN Code 4907052392038 Material Main Body: Brass Plating Finish Use For connecting hoses.
Specifications · Thread diameter: G1/4 (PF1/4) · Hose outer diameter: φ9 mm