1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Joint with Cap Nut

Joint with Cap Nut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 170.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Connecting the outer screw and the hose.
It has excellent corrosion resistance due to its plated finish.

 
Part Number
1450310
1450311
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Weight
(g)
JAN Code Specifications

฿ 170.13

AIR TOOL 1 Piece(s) 6 Day(s) Coupler284907052391833· Thread diameter: G1/4 (PF1/4) · Hose outer diameter: φ9 mm

฿ 211.61

AIR TOOL 1 Piece(s) 31 Day(s) -424907052391840· Thread diameter: G1/4 (PF1/4) · Hose outer diameter: φ11 mm

Loading...

  1. 1

Basic Information

Package Size(mm) H86×W50×D20 Maximum Usable Pressure(MPa) 1 Material Main Body: Brass Plating Finish
Use Connect outside screw and hose