1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Plug for Urethane Hose Installation A1803/A1804 (1450267)

AIR TOOL

Air Plug for Urethane Hose Installation A1803/A1804 (1450267)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coupling convenient for detaching/connecting air pipes and air tools

 
Part Number
1450267
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPackage Size
(mm)
Weight
(g)
JAN Code Specifications

฿ 234.48

AIR TOOL 1 Piece(s) 3 Day(s) H46×W50×D19534907052392670Urethane hose inner diameter x outer diameter: φ8.5 x φ12.5 mm

Loading...

  1. 1

Basic Information

Type Coupler Maximum Usable Pressure(MPa) 1.5 Material Main Body: Steel (Chrome Plated)
Use A coupling convenient for detaching/connecting air pipes and air tools

Please check the type/dimensions/specifications of the part 1450267 in the Air Plug for Urethane Hose Installation A1803/A1804 series.

Products with similar specification

Part Number
1450266
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPackage Size
(mm)
Weight
(g)
JAN Code Specifications

฿ 232.93

1 Piece(s) 5 Day(s) H43×W50×D17434907052392663Urethane hose inner diameter x outer diameter: φ6.5 x φ10 mm