1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Air Socket for Mounting Female Thread (1450252)

AIR TOOL

Air Socket for Mounting Female Thread (1450252)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is made of wear-resistant steel.
Coupling that is convenient for connecting and disconnecting pneumatic piping and air tools.

 
Part Number
1450252
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWeight
(g)
JAN Code Specifications

฿ 383.84

AIR TOOL 1 Piece(s) 5 Day(s) 814907052392441Screw diameter R1/4, (PT1/4)

Loading...

  1. 1

Basic Information

Type Coupler Package Size(mm) H50×W50×D26 Maximum Usable Pressure(MPa) 1.5
Material Main Body: Steel (Chrome Plated) Use A coupling convenient for detaching/connecting air pipes and air tools

Please check the type/dimensions/specifications of the part 1450252 in the Air Socket for Mounting Female Thread series.

Products with similar specification

Part Number
1450253
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWeight
(g)
JAN Code Specifications

฿ 355.11

1 Piece(s) 4 Day(s) 904907052392458Screw Diameter: R3/8 (PT3/8)