1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scissors Set for Office Use 2/Pack

STATIONERY SUPPLIES

Scissors Set for Office Use 2/Pack
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 276.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Use for display purposes only. Take adequate care when handling since distortion, or "cracks"and "damage", may occur if accidentally dropped or hit. Do not use if the blade is chipped or cracked.

Product Description

Scissors ideal for daily work at home and office work.
[Features]
· Ideal for light work such as packaging, and office work such as clipping thick paper, vinyls and magazines, and opening envelopes.
· Featuring a double-molded grip that's slip resistant and easy to grip.
· Uses rust-resistant stainless steel.
[Applications]
· Cuts paper, thick paper, vinyl, PP bands, etc.

Part Number
4977292871013
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 276.94

STATIONERY SUPPLIES 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Model Scissors Material Blade: Stainless steel (SUS420J2) / Handle: polypropylene /thermo plastic rubber Use For cutting paper, cardboard, vinyl, polypropylene band, etc.
Function Ideal for light work such as packing, cutting cardboard and vinyl, and office work such as making magazine clippings and opening envelopes. Hard-to-slip, easy-to-grip two-layer molded grip. Difficult-to-rust stainless steel blade is adopted. Full length(mm) 170 mm / 215 mm Quantity 2-Piece Set
Precautions Use only for the indicated purposes. Do not use for other applications. Take sufficient care when handling this product. Dropping it by accident or bumping it against objects may deform, crack or damage the blade. Do not use cracked or damaged blades.