1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hakesh Duster EHD Series

Hakesh Duster EHD Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 543.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It blows away the dust with air while sweeping with the brush.

Part Number
EHD-001
EHD-002
EHD-003
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBrush Hardness

฿ 543.70

EVA TOOL 1 Piece(s) 6 Day(s) Soft

฿ 554.68

EVA TOOL 1 Piece(s) 31 Day(s) Medium

฿ 554.68

EVA TOOL 1 Piece(s) 31 Day(s) Hard

Loading...

  1. 1

Basic Information

Product Model Air Dusters (Resin Body) Maximum Operating Pressure(Mpa) 0.7 Air Intake Screw RC1/4 (PT1/4 Female Thread)
Air Use Amount(L / min) 360 Product Weight(g) 167 Specifications 1 Brush: Utility Model Registration: (No. 3164050)
Use Removing dust, chips, scraps, and water drops, as well as cleaning, cooling, drying, etc. Function 1 A product born out of ideas conceived at work sites. Function 2 Able to sweep and blow simultaneously.
Function 3 The duster has a built-in stepless flow adjustment valve. Function 4 The resin body and long nozzle make this brush lightweight and easy to use. Material Duster Body: Plastic
Precautions 1 Do not use towards people or animals. Precautions 2 Ensure that all the threaded parts are fastened together securely. Precautions 3 Please do not use at pressures greater than the maximum operating pressure.
Other 1 Watch for flying objects and work while paying attention to your surroundings. Other 2 Please always wear protective glasses when working. Other 3 For compressed air only.
Product Width(mm) 340 Product Height(mm) 140 Product Length(mm) 20