1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Needle Nozzle Set

EVA TOOL

Needle Nozzle Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,289.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A set of 5 kinds of nozzles suitable for blowing off dust at precision locations.

Part Number
SAB-5S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,289.00

EVA TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Model Air Duster Nozzles Details Model Set Product Nozzle Mounting Screws G1/8
Product Weight(g) 60 Use Removing dust, chips, scraps, and water drops, as well as cleaning, cooling, drying, etc. Function 1 Also useful for blowing away dust in fine tubes.
Set content 3.4 mmφ x 80 mm /2.4 mmφ x 73 mm /1.8 mmφ x 54 mm /1.3 mmφ x 40 mm /1.0 mmφ x 33 mm Precautions 1 Do not use towards people or animals. Precautions 2 Ensure that all the threaded parts are fastened together securely.
Precautions 3 Please do not use at pressures greater than the maximum operating pressure. Other 1 Watch for flying objects and work while paying attention to your surroundings. Other 2 Please always wear protective glasses when working.
Other 3 For compressed air only. Product Width(mm) 73 Product Height(mm) 90
Product Length(mm) 9

Please check the type/dimensions/specifications of the part SAB-5S in the Needle Nozzle Set series.