- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of ETS-43
-
- Tool Set / Tool Box Only
- Tool Set
-
- Tool Set Type
- Single-Door Portable Type
-
- Set Content(Point)
- 43
-
- Material
- Chrome Vanadium Steel
-
- Intended Use
- Can be used to tighten and loosen various screws and bolts.
-
- Function 1
- A handy and daily-use tool, ideal for use around the home and in offices, such as for assembling furniture and maintenance, etc.
-
- Function 2
- Comes with a ratchet driver convenient for quick turning.
-
- Function 3
- The monkey wrench can be used for both bolt tightening and pipe turning.
-
- Set Content 1
- 2-way stubby ratchet handles (1/4, 3/8), 3/8 extension tension bar (75 mm)
-
- Set Content 2
- Adapter (Concave 3/8 X Convex 1/4) / Ratchet Screwdriver / 2WAY Short Monkey Wrench
-
- Set Content 3
- Adapter for screwdriver (6.35 mm shaft x 1/4 slot angle)
-
- Set Content 4
- 6.35 mm Shaft Driver Bit (+1, +2, +3, -4, -4.5 -6, Hexagon (3, 4, 5, 6 mm)
-
- Set Content 5
- 1/4 Insertion Angle Socket (4/4.5/5/6/7/8/9/10/11/12 mm)
-
- Set Content 6
- 3/8 insertion angle socket ((13, 14, 15, 17 mm), (5/32, 3/16, 7/32, 1/4, 9/32, 5/16, 11/32, 3/8, 7/16, 1/2, 9/16, 5/8, 3/4 inch))
-
- Note 1
- Do not use on live electrical equipment.
-
- Note 2
- Please use a product that matches the size of the screws, bolts, and nuts.
-
- Note 3
- Do not use it for anything other than the intended purpose and applications.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 1,088.00
|
TOOL
|
1 Piece(s)
|
|
Same day
|
10 |
Basic Specifications
-
- Tool Set / Tool Box Only
- Tool Set
-
- Tool Set Type
- Single-Door Portable Type
-
- Set Content(Point)
- 43
-
- Material
- Chrome Vanadium Steel
-
- Intended Use
- Can be used to tighten and loosen various screws and bolts.
-
- Function 1
- A handy and daily-use tool, ideal for use around the home and in offices, such as for assembling furniture and maintenance, etc.
-
- Function 2
- Comes with a ratchet driver convenient for quick turning.
-
- Function 3
- The monkey wrench can be used for both bolt tightening and pipe turning.
-
- Set Content 1
- 2-way stubby ratchet handles (1/4, 3/8), 3/8 extension tension bar (75 mm)
-
- Set Content 2
- Adapter (Concave 3/8 X Convex 1/4) / Ratchet Screwdriver / 2WAY Short Monkey Wrench
-
- Set Content 3
- Adapter for screwdriver (6.35 mm shaft x 1/4 slot angle)
-
- Set Content 4
- 6.35 mm Shaft Driver Bit (+1, +2, +3, -4, -4.5 -6, Hexagon (3, 4, 5, 6 mm)
-
- Set Content 5
- 1/4 Insertion Angle Socket (4/4.5/5/6/7/8/9/10/11/12 mm)
-
- Set Content 6
- 3/8 insertion angle socket ((13, 14, 15, 17 mm), (5/32, 3/16, 7/32, 1/4, 9/32, 5/16, 11/32, 3/8, 7/16, 1/2, 9/16, 5/8, 3/4 inch))
-
- Note 1
- Do not use on live electrical equipment.
-
- Note 2
- Please use a product that matches the size of the screws, bolts, and nuts.
-
- Note 3
- Do not use it for anything other than the intended purpose and applications.
Product Description
Convenient short type tools for working in narrow spaces have been collected.
Specifications of ETS-43
-
- Tool Set / Tool Box Only
- Tool Set
-
- Tool Set Type
- Single-Door Portable Type
-
- Set Content(Point)
- 43
-
- Material
- Chrome Vanadium Steel
-
- Intended Use
- Can be used to tighten and loosen various screws and bolts.
-
- Function 1
- A handy and daily-use tool, ideal for use around the home and in offices, such as for assembling furniture and maintenance, etc.
-
- Function 2
- Comes with a ratchet driver convenient for quick turning.
-
- Function 3
- The monkey wrench can be used for both bolt tightening and pipe turning.
-
- Set Content 1
- 2-way stubby ratchet handles (1/4, 3/8), 3/8 extension tension bar (75 mm)
-
- Set Content 2
- Adapter (Concave 3/8 X Convex 1/4) / Ratchet Screwdriver / 2WAY Short Monkey Wrench
-
- Set Content 3
- Adapter for screwdriver (6.35 mm shaft x 1/4 slot angle)
-
- Set Content 4
- 6.35 mm Shaft Driver Bit (+1, +2, +3, -4, -4.5 -6, Hexagon (3, 4, 5, 6 mm)
-
- Set Content 5
- 1/4 Insertion Angle Socket (4/4.5/5/6/7/8/9/10/11/12 mm)
-
- Set Content 6
- 3/8 insertion angle socket ((13, 14, 15, 17 mm), (5/32, 3/16, 7/32, 1/4, 9/32, 5/16, 11/32, 3/8, 7/16, 1/2, 9/16, 5/8, 3/4 inch))
-
- Note 1
- Do not use on live electrical equipment.
-
- Note 2
- Please use a product that matches the size of the screws, bolts, and nuts.
-
- Note 3
- Do not use it for anything other than the intended purpose and applications.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 1,088.00
|
TOOL
|
1 Piece(s)
|
|
Same day
|
10 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?