- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of BS-4
-
- Tool Set / Tool Box Only
- Tool Set
-
- Tool Set Type
- Single-Door Portable Type
-
- Set Content(Point)
- 29
-
- Set includes accessories
- Hexagonal Shaft Ironwork Drill (2/2.5/3 mm), Double Headed Bit (-6 x 65 mm, +1x 65 mm, +1 x 110 mm, +2 x 45 mm (2 pcs), +2 x 65 mm (3 pcs), +2 x 110 mm (2 pcs)), Stepped Bit (+1 x 100 mm, +2 x 100 mm), 1/4 Inch Socket Adapter, Hex Bit 50 mm Length (2/2.5/3/4/5/6 mm)/1/4 Inch Socket (6/7/8/10/12/13 mm), Easy Check.
-
- Specifications
- Plastic cased
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 792.31
|
EVA TOOL
|
1 Piece(s)
|
|
3 Day(s)
|
Basic Specifications
-
- Tool Set / Tool Box Only
- Tool Set
-
- Tool Set Type
- Single-Door Portable Type
-
- Set Content(Point)
- 29
-
- Set includes accessories
- Hexagonal Shaft Ironwork Drill (2/2.5/3 mm), Double Headed Bit (-6 x 65 mm, +1x 65 mm, +1 x 110 mm, +2 x 45 mm (2 pcs), +2 x 65 mm (3 pcs), +2 x 110 mm (2 pcs)), Stepped Bit (+1 x 100 mm, +2 x 100 mm), 1/4 Inch Socket Adapter, Hex Bit 50 mm Length (2/2.5/3/4/5/6 mm)/1/4 Inch Socket (6/7/8/10/12/13 mm), Easy Check.
-
- Specifications
- Plastic cased
Product Description
A bit/socket set ideal for rechargeable and impact screwdrivers.
[Features]
· With a plastic case convenient for carrying around and storing.
· The included Easy Chuck can be attached to the rechargeable screwdriver for one-touch bit replacement.
· Use of the hex shaft ironwork drill enables drilling of wooden screws and drilling into resin and thin mild iron plate.
· Wood screws, etc., can be fastened with a screwdriver bit.
· Socket that can be used to tighten bolts and nuts.
[Applications]
· For screw tightening, bolt tightening, drilling, etc.
[Material]
· Hex shaft ironwork drill: High speed steel / Screwdriver bit: Special alloy tool steel (S-2) / Socket: Chrome vanadium
Specifications of BS-4
-
- Tool Set / Tool Box Only
- Tool Set
-
- Tool Set Type
- Single-Door Portable Type
-
- Set Content(Point)
- 29
-
- Set includes accessories
- Hexagonal Shaft Ironwork Drill (2/2.5/3 mm), Double Headed Bit (-6 x 65 mm, +1x 65 mm, +1 x 110 mm, +2 x 45 mm (2 pcs), +2 x 65 mm (3 pcs), +2 x 110 mm (2 pcs)), Stepped Bit (+1 x 100 mm, +2 x 100 mm), 1/4 Inch Socket Adapter, Hex Bit 50 mm Length (2/2.5/3/4/5/6 mm)/1/4 Inch Socket (6/7/8/10/12/13 mm), Easy Check.
-
- Specifications
- Plastic cased
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 792.31
|
EVA TOOL
|
1 Piece(s)
|
|
3 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?