(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stone head Mallet

Stone head Mallet

You can add up to 6 items to the comparison list.

Loading...

Specifications of 4977292133395

  • Product Model
    Stonehead Hammer and Hammer for Welding
  • Head Weight(kg)
    1.1
  • Material 1
    Wooden handle
  • Intended Use
    Stone head hammer.
  • Function 1
    Easy-gripping, easy-to-use wood handle.
  • Note 1
    Check the safety of the surrounding people before beginning work.
  • Note 2
    For safety, always be sure to wear protective glasses.
  • Note 3
    Do not use if there are any cracks or any rattling can be heard from the head or handle.
  • Product Width(mm)
    110
  • Product Height(mm)
    300
  • Product Depth(mm)
    45
  • Product Weight(g)
    1180
Part Number
4977292133395
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 635.94

EVA TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Model
    Stonehead Hammer and Hammer for Welding
  • Head Weight(kg)
    1.1
  • Material 1
    Wooden handle
  • Intended Use
    Stone head hammer.
  • Function 1
    Easy-gripping, easy-to-use wood handle.
  • Note 1
    Check the safety of the surrounding people before beginning work.
  • Note 2
    For safety, always be sure to wear protective glasses.
  • Note 3
    Do not use if there are any cracks or any rattling can be heard from the head or handle.
  • Product Width(mm)
    110
  • Product Height(mm)
    300
  • Product Depth(mm)
    45
  • Product Weight(g)
    1180

Product Description

A wooden handle that's excellent in lightness and balance, and fits well in the hand.

Specifications of 4977292133395

  • Product Model
    Stonehead Hammer and Hammer for Welding
  • Head Weight(kg)
    1.1
  • Material 1
    Wooden handle
  • Intended Use
    Stone head hammer.
  • Function 1
    Easy-gripping, easy-to-use wood handle.
  • Note 1
    Check the safety of the surrounding people before beginning work.
  • Note 2
    For safety, always be sure to wear protective glasses.
  • Note 3
    Do not use if there are any cracks or any rattling can be heard from the head or handle.
  • Product Width(mm)
    110
  • Product Height(mm)
    300
  • Product Depth(mm)
    45
  • Product Weight(g)
    1180
Part Number
4977292133395
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 635.94

EVA TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1