1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Boring Bit Set for Woodworking

DRILL BITS

Boring Bit Set for Woodworking
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 912.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for drilling blind holes, diagonal holes, and overlaid holes.

Part Number
4977292310512
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 912.88

DRILL BITS 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Size(mm) 15/20/25/30/35 Usable Models Electric Drill / Chargeable Drill Driver / Chargeable Impact Screwdriver Appropriate Rotational Speed 2,000 min -1 or less (15-20 mm)/1,500 min -1 or less (25-35 mm)
Use For punching locking holes, diagonal holes, and overlapping holes in wood. Specifications 6.35 mm hexagonal shaft Function 1 Can be mounted onto an impact driver with "one touch". Drilling holes in bamboo can be cleanly finished. Machining of holes when mounting hinges can also be done.
Function 2 Can be used for large diameter size hole drilling. Minimal cutting resistance and outstanding sharpness. Precaution Be sure to wear protective eyewear. Do not work with skin exposed. Observe the proper rotation speed. Product Weight(g) 660