1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Magnification Loupe T-2

MICROSCOPE

High Magnification Loupe T-2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,054.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High magnification, compact and conveniently portable

 
Part Number
75571
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,054.00

MICROSCOPE 1 Piece(s) 91 Day(s)

Loading...

  1. 1

Basic Information

Product Type Pocket Loupe Magnification(x) 10 Light presence NA
Existence or non-existence of scale Available Lens Size(mm) φ28 Main Body Size(mm) φ34 x 41
Scale gradation(mm) 0.2 Mass(g) 19 Material Body: ABS Resin and Acrylic Resin
Features It is convenient to measuring small dimensions

Please check the type/dimensions/specifications of the part 75571 in the High Magnification Loupe T-2 series.