(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Cutter Winding Master PRO

Nylon Cutter Winding Master PRO

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of F203

  • Product Type
    Lawn Mower
  • Power source type
    Electric type
  • Details Model
    Winding Professional
  • Trusco Code
    382-2664
  • Compatible code
    φ3.3 mm or less
  • Summary
    Round 2.3 mm, with Nylon Cord 5 m
  • Mass(g)
    312
  • Features
    Cord can be replaced without disassembly while attached to a mower. Tapping while rotating causes the cord to come out automatically.
Part Number
F203
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,453.00

BRUSH CUTTERS 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Lawn Mower
  • Power source type
    Electric type
  • Details Model
    Winding Professional
  • Trusco Code
    382-2664
  • Compatible code
    φ3.3 mm or less
  • Summary
    Round 2.3 mm, with Nylon Cord 5 m
  • Mass(g)
    312
  • Features
    Cord can be replaced without disassembly while attached to a mower. Tapping while rotating causes the cord to come out automatically.

Specifications of F203

  • Product Type
    Lawn Mower
  • Power source type
    Electric type
  • Details Model
    Winding Professional
  • Trusco Code
    382-2664
  • Compatible code
    φ3.3 mm or less
  • Summary
    Round 2.3 mm, with Nylon Cord 5 m
  • Mass(g)
    312
  • Features
    Cord can be replaced without disassembly while attached to a mower. Tapping while rotating causes the cord to come out automatically.
Part Number
F203
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,453.00

BRUSH CUTTERS 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Cords can be replaced without disassembling while being attached to a grass cutter.
●By hitting while rotating, the cord will come out automatically. 
●Hard to crack since using nylon resin. 
●The protective feather of the main body prevents cord out. 
●The

Specification

●Type:Automatic Payout Type
●Comments:Round 2.3mm Nylon Cord 5m
●SPQ(piece):10
●Compatible Model: Bush cutter other than KINBOSHI made products.