1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Measurement Data Wireless Communication System U-WAVE (U Wave)

MEASURING TOOLS

Measurement Data Wireless Communication System U-WAVE (U Wave)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 16,105.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Data from the measuring instrument, which is provided with a Digimatic output, can be imported simply to a PC. Since it uses wireless communication, cables do not get in the way, improving the workability of measurement.

 
Part Number
02AZD810D SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,105.02

฿ 10,730.77

MEASURING TOOLS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Model Data Equipment Related Products Power supply USB bus power type Exterior Sizes(mm) 140×80×31.6
Mass(g) 130 U-WAVE-R connected number of units to the PC(Stand) Maximum 16 U-WAVE-T connected number of units(Stand) Maximum 100

Please check the type/dimensions/specifications of the part 02AZD810D in the Measurement Data Wireless Communication System U-WAVE (U Wave) series.