1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

U-WAVE-T Dedicated Connection Cable

U-WAVE-T Dedicated Connection Cable
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,792.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Confirm the connector shape suitable for the measuring device being used and select either the standard type or foot switch type according to the application.

Product Description

Dedicated units and cables that connect the terminal of the main body and the terminal of the measuring instrument.

Part Number
02AZD790ASALE
02AZD790BSALE
02AZD790CSALE
02AZD790DSALE
02AZD790ESALE
02AZD790FSALE
02AZD790GSALE
02AZE140ASALE
02AZE140BSALE
02AZE140CSALE
02AZE140DSALE
02AZE140ESALE
02AZE140FSALE
02AZE140GSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Model Detailed Type Connector Shape Reference length
(mm)
Cable length
(m)

฿ 3,194.89

฿ 2,187.86

MEASURING TOOLS 1 Piece(s) 5 Day(s) Connection CableSPC cable for U-WAVE with data buttonWater-proof model with output button160-

฿ 3,194.89

฿ 2,187.86

MEASURING TOOLS 1 Piece(s) 5 Day(s) Connection CableConnecting cables for U-WAVE-T (160mm)Water-proof model with output button160-

฿ 2,792.51

฿ 1,917.90

MEASURING TOOLS 1 Piece(s) 14 Day(s) Connection CableWith Output Switch Standard Connection CableWith data-out button160-

฿ 2,792.51

฿ 1,917.90

MEASURING TOOLS 1 Piece(s) 5 Day(s) Connection CableConnecting Cables for U-WAVE-T (160mm)10-pin plain type160-

฿ 2,792.51

฿ 1,917.90

MEASURING TOOLS 1 Piece(s) 5 Day(s) -Round 6-pin type--160mm

฿ 2,792.51

฿ 1,917.90

MEASURING TOOLS 1 Piece(s) 5 Day(s) Connection CableSPC cable for U-WAVE (160mm)Plain type straight160-

฿ 2,792.51

฿ 1,917.90

MEASURING TOOLS 1 Piece(s) 5 Day(s) Connection CableConnecting Cables for U-WAVE-T (160mm)Plain type straight water-proof model160-

฿ 6,892.39

฿ 4,706.12

MEASURING TOOLS 1 Piece(s) 5 Day(s) Connection CableSPC cable for footswitchWater-proof model with output button160-

฿ 6,892.39

฿ 4,706.12

MEASURING TOOLS 1 Piece(s) 5 Day(s) Connection CableSPC cable for footswitchWater-proof model with output button160-

฿ 6,976.38

฿ 4,764.87

MEASURING TOOLS 1 Piece(s) 5 Day(s) Connection CableSPC cable for footswitchWith data-out button160-

฿ 6,842.61

฿ 4,670.77

MEASURING TOOLS 1 Piece(s) 45 Day(s) Connection CableSPC cable for footswitch10-pin plain type160-

฿ 6,842.61

฿ 4,670.77

MEASURING TOOLS 1 Piece(s) 45 Day(s) SwitchFor footswitch6-pin round type160-

฿ 6,842.61

฿ 4,670.77

MEASURING TOOLS 1 Piece(s) 5 Day(s) SwitchFor footswitchPlain type straight160-

฿ 6,976.38

฿ 4,764.87

MEASURING TOOLS 1 Piece(s) 50 Day(s) SwitchFor footswitchPlain type straight water-proof model160-

Loading...

  1. 1