1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Release for Lifting

LIFTING CABLE

Release for Lifting
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,150.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

With release mounting plate (with auto-stop) overall length 300 mm

 
Part Number
21JZA301 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,150.00

฿ 1,517.90

LIFTING CABLE 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Model Release for lifting Features With release mounting plate (with auto-stop) Overall length 300 mm Stroke(mm) 10

Please check the type/dimensions/specifications of the part 21JZA301 in the Release for Lifting series.