1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

543 Series, ABS Solar-Type Digimatic Indicator ID-SS

MEASURING TOOLS

543 Series, ABS Solar-Type Digimatic Indicator ID-SS
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,017.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This environmentally-friendly measuring tool uses a solar power supply, so no batteries are required. Battery replacement maintenance is not required.

 
Part Number
543-505B SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,017.00

฿ 3,424.10

MEASURING TOOLS 1 Piece(s) 47 Day(s)

Loading...

  1. 1

Basic Information

Use Standard Type Display Method Digital Maximum Measuring Length (Adjustment Range)(mm) 6 ~ 20
Scale Interval / Minimum Display(mm) 0.01 Measuring Range(mm) 12.7 Product Model Flat
Entire Measuring Range pointing error(µm) Accuracy Overall:0.003mm/ Hysteresis:0.002mm/ Repeatability:0.002mm Code No / Symbols / Part No ID-S1012SB Error return(µm) 20 or Less
Repeat Accuracy(µm) 10 or Less Mass(g) 140 Wide Range Bound Accuracy µm 20
Rear Cover Specifications Flat

Please check the type/dimensions/specifications of the part 543-505B in the 543 Series, ABS Solar-Type Digimatic Indicator ID-SS series.