1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Release for Lifting (540774)

MEASURING TOOLS

Release for Lifting (540774)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

Without release mounting plate (without auto-stop) Total Length 500 mm

 
Part Number
540774 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipUse Stroke
(mm)

฿ 950.00

฿ 672.03

MEASURING TOOLS 1 Piece(s) 46 Day(s) Parts10

Loading...

  1. 1

Basic Information

Measuring Range(mm) Stroke 25.4mm Product Model Release for lifting Features Without release mounting plate (without auto-stop) Total Length 500 mm

Please check the type/dimensions/specifications of the part 540774 in the Release for Lifting series.

Products with similar specification

Part Number
21JZA295
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipUse Stroke
(mm)

฿ 1,816.67

1 Piece(s) 5 Day(s) --