(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Uses Mitutoyo's original shockproof mechanism with a buffering mechanism, making it excellent in durability and impact resistance.
Part Number |
---|
2973TB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Measuring Length (Adjustment Range) (mm) | Scale Interval / Minimum Display (mm) | Measuring Range (mm) | Measuring force (N) | Product Model | Entire Measuring Range pointing error (µm) | Scale Specification | Error return (µm) | B (mm) | G (mm) | Repeat Accuracy (µm) | Minute Hand 1 Rotation (mm) | Error indication any 1/10 rotation (µm) | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,734.00 ฿ 2,119.94 | MEASURING TOOLS | 1 Piece(s) | Same day | 1.1 ~ 5 | 0.02 | 1.6 | 1.4 or Less | Dust-Proof, Drip-Proof | 16 | 80-0-80 | 6 | 66.3 | 17.5 | 5 | 2 | 8 | It is excellent in durability and impact resistance as it adopts Mitsutoyo's unique shock proof mechanism which uses cushioning mechanism. |
Loading...
Use | Standard Type | Display Method | Dial | Scale type | Balance scale |
---|---|---|---|---|---|
Waterproof Function | Not Included | With / Without measurement data output terminal | Not Included | D(mm) | 16.5 |
A(mm) | 43.2 | C(mm) | 57 | F(mm) | 21 |
H(mm) | 55 | I(mm) | 7.6 | Mass(g) | 70 |
Please check the type/dimensions/specifications of the part 2973TB in the 2 Series Regular Dial Gauge (Less than 1 Rotation Type / Lightweight Type) series.
Part Number |
---|
2971TB |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Maximum Measuring Length (Adjustment Range) (mm) | Scale Interval / Minimum Display (mm) | Measuring Range (mm) | Measuring force (N) | Product Model | Entire Measuring Range pointing error (µm) | Scale Specification | Error return (µm) | B (mm) | G (mm) | Repeat Accuracy (µm) | Minute Hand 1 Rotation (mm) | Error indication any 1/10 rotation (µm) | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,462.25 | 1 Piece(s) | Same day | 0 ~ 1 | - | 0.5 | 1.4 or below | Dust-proof/drip-proof | 8 | 25-0-25 | 3 | 65.6 | 16.8 | 3 | 0.7 | 5 | Uses Mitutoyo's original shockproof mechanism with a buffering mechanism, making it excellent in durability and impact resistance. |
How can we improve?
How can we improve?