(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
One series / small dial gauge, compact design dial gauge. Does not take up space when attached to jigs. Balance Scale, Back Lid with Lugs
Use | Standard Type | Display Method | Dial | Maximum Measuring Length (Adjustment Range)(mm) | 0 ~ 1 |
---|---|---|---|---|---|
Scale Interval / Minimum Display(mm) | 0.002 | Scale type | Balance scale | Measuring Range(mm) | 0.5 |
Measuring force(N) | 1.8 or Less | D(mm) | 12.5 | A(mm) | 15.5 |
B(mm) | 39.5 | C(mm) | 31 | E(mm) | 19 |
F(mm) | 15 | G(mm) | 9 | H(mm) | 30 |
I(mm) | 7 | Repeat Accuracy(µm) | 1 | Mass(g) | 56 (With Lug Back Cover) / 52 (With Flat Back Cover) |
Features | One series / small dial gauge, compact design dial gauge. Does not take up space when attached to jigs. Balance Scale, Back Cover with Lug | Scale | 0-100-0 |
Please check the type/dimensions/specifications of the part 1913T-10 in the Dial Gauge series.
How can we improve?
How can we improve?