(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A flat rear cover designed for the dial gauge.
Use | Standard Type | Display Method | Dial | Maximum Measuring Length (Adjustment Range)(mm) | 0 ~ 1 |
---|---|---|---|---|---|
Scale Interval / Minimum Display(mm) | 0.002 | Scale type | Balance scale | Measuring Range(mm) | 0.5 |
D(mm) | 12.5 | A(mm) | 15.5 | B(mm) | 39.4 |
C(mm) | 31 | E(mm) | 19 | F(mm) | 15 |
G(mm) | 9 | H(mm) | 30 | I(mm) | 7 |
Error indication any 1/10 rotation(µm) | 2.5 | Error indication any 1/2 rotation(µm) | 4 | Error indication any 1 rotation(µm) | 5 |
Mass(g) | 50 (With Lug Back Cover) / 46 (With Flat Back Cover) | Scale | 0-100-0 |
Please check the type/dimensions/specifications of the part 1913TB-10 in the Dial Gauge Flat Back Cover with Handles series.
How can we improve?
How can we improve?