1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

148 Series Micrometer Head (Standard Shape) MHC-6.5/13 Short Stroke

MEASURING TOOLS

148 Series Micrometer Head (Standard Shape) MHC-6.5/13 Short Stroke
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With regard to the stroke, it takes little space when incorporated into machines due to total length reduced design (thick and short design). 3 kinds of thimble diameter are available, and these can be selected or interchanged depending on the application.

Part Number
MHC3-6.5C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

MEASURING TOOLS 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type Micrometer Head Display Method Analog Maximum Measuring Length (Adjustment Range)(mm) ~ 15
Measuring Range(mm) 0~6.5 Instrument Error(µm) ±2 Scale Interval(mm) 0.01
Code No / Symbols / Part No 148-313 Stem Shape Straight Stem Tip shape Spherical Tip (SR4)
Thimble Outer Diameter(mm) φ15