(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Achieves indication precision of (1.1 + 0.6 l / 600) μm. High precision height measurement device with accuracy and diverse measurement functions that stand out among all height measurement devices. Operations have been registered to pictographic keys to enable one-touch measurement selection that is easy to operate while still delivering a wealth of functions.
Product Model | Height Gauge | Display Method | Digital | Measuring Range(mm) | 0~977 |
---|---|---|---|---|---|
Minimum Display | 0.0001/0.001/0.1 | With / Without measurement data output terminal | Included | Battery Use Available Time | Approx. 5 Hours (When Surfacing/Motorized Vertical Movements at 25% Operation) |
Maximum Number of Program | 50 | Maximum number of data(µm) | 60000 | Degree of Straightness (before and after)(µm) | 4 |
Battery Charging Time | Approx. 3 Hours (Can Be Used During Charging) | Driving Force Method | Motor Drive (5/10/15/20/25/30/40 mm/s) / Manual | Mass(kg) | 24 |
Repeatability(mm) | Plane: 0.4 (2σ), Hole: 0.9 (2σ) | Overall Height(mm) | 1013 | Measuring force(N) | 1 (automatic set pressure function) |
Standard accessories | φ5 step probe No. 12AAF634 ball diameter calibration block No. 12AAA715 * if calibrating using a tapered gauge head, the separately sold ball diameter calibration block No. 12AAA787 (tapered gauge head compatible) is necessary. Supplementary weight (2 mounted) No. 12AAF674 | Indication precision(20 °C) | (1.1+0.6 l / 600) µmL = arbitrary measured length (mm) | Squareness of the pillars (longitudinal direction)(mm) | 0.005 |
Power Supply | Battery/AC adapter | Operating Temperature Range(°C) | 5–40 | D(mm) | 438 |
W(mm) | 237 | Guide Method | Roller bearing | Measuring Unit | Reflective linear encoder |
Balance method | Counter Balance | Body Movement System | Full Floating (When Moving)/Half Floating (When Measuring) Air Bearing | Air Source | Built-in Compressor |
Display Device | 5.7 Type Color TFT Liquid Crystal Display | Operating Humidity Range | 20 – 80%RH (No Condensation) | Storage temperature and humidity range | -10 to 50°C / 5 to 90%RH (do not subject to condensation) |
Features | Achieves an indication precision of (1.1 + 0.6 l / 600) μm. A height gauge which sports a precision and measuring capacity unrivaled among other height gauges. We mapped a rich variety of functions to single pictographic buttons, allowing for easy to use measurement selection with one press. |
Please check the type/dimensions/specifications of the part LH-600E in the 518 Series High Accuracy Height Gauge Linear Height series.
How can we improve?
How can we improve?