1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Miniature Brush

Miniature Brush
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 328.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Extra fine industrial wire brush. Made entirely of stainless steel without abrasive grains, making it ideal for removing small burrs that occur in cross-section holes of cast iron and steel, attached foreign matter, rust, etc.

Features

●Please use it for burring that occurs in the crossing hole of 12φ or less that can not be covered with flexhorn?.

Usage

●Removal of burring in crossing holes.

Specification

●Total Length(mm):76
●Max Working Rotation Speed: 1000rpm

Materials

●Wire: Stainless Steel(SUS302) 
●Shaft: Stainless Steel(SUS304)

Warning

●Can not be used for the purpose of increasing surface grain size. Please use it for small burring.
Part Number
81-A-1
81-A-2
81-A-3
81-A-4
81-A-5
81-A-6
81-A-15
81-A-25
81-A-35
81-A-45
81-A-55
81-A-65
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Diameter
(mm)
Brush Length
(mm)
Approx. Compatible Bore

฿ 519.00

SPIRAL BRUSHES 1 Piece(s) 10 Day(s) 0.4161

฿ 415.00

SPIRAL BRUSHES 1 Piece(s) 12 Day(s) 0.8192

฿ 415.00

SPIRAL BRUSHES 1 Piece(s) Same day 1.4253

฿ 390.00

SPIRAL BRUSHES 1 Piece(s) Same day 1.8254

฿ 328.33

SPIRAL BRUSHES 1 Piece(s) 1 Day(s) 2.1255

฿ 448.00

SPIRAL BRUSHES 1 Piece(s) 1 Day(s) 2.8256

฿ 416.00

YKC SPIRAL BRUSHES 1 Piece(s) 1 Day(s) 0.6161.5

฿ 415.00

SPIRAL BRUSHES 1 Piece(s) 1 Day(s) 1.1192.5

฿ 385.00

SPIRAL BRUSHES 1 Piece(s) Same day 1.4253.5

฿ 415.00

SPIRAL BRUSHES 1 Piece(s) 10 Day(s) 2.1254.5

฿ 448.00

SPIRAL BRUSHES 1 Piece(s) Same day 2.5255.5

฿ 483.00

SPIRAL BRUSHES 1 Piece(s) 1 Day(s) 2.8256.5

Loading...

  1. 1

Basic Information

Product Model Mini Brush Grit Type No Abrasive Grain (All Stainless) Total Length 76