(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blackboard Spray (Green and Black)

Blackboard Spray (Green and Black)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 27111

  • Product uses
    Other
  • Product Type
    Paint (Spray)
  • Color
    Green
  • Coating Surface (2 Coat)(m2)
    Approx. 0.7X1.2
  • By Size Of Tatami Mats(Piece of)
    Approx. 1/2
  • Thinner
    Not Required
  • Drying time (20 °C / Finger Touch)(Minutes)
    Approx. 15
  • Drying Time (20 °C / Semi-cured)(Minutes)
    Approximately 30
  • Drying Time (Winter / Finger Touch)(Minutes)
    Approximately 30
  • Drying time (Winter / Semi-cured)(Hours)
    Approximately 60
  • Amount Of Content
    1 pc (300 ml)
Part Number
27111
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Amount Of Content

฿ 398.43

Spray paint 1 Piece(s) 8 Day(s) Green 1 pc (300 ml)

Basic Specifications

  • Product uses
    Other
  • Product Type
    Paint (Spray)
  • Coating Surface (2 Coat)(m2)
    Approx. 0.7X1.2
  • By Size Of Tatami Mats(Piece of)
    Approx. 1/2
  • Thinner
    Not Required
  • Drying time (20 °C / Finger Touch)(Minutes)
    Approx. 15
  • Drying Time (20 °C / Semi-cured)(Minutes)
    Approximately 30
  • Drying Time (Winter / Finger Touch)(Minutes)
    Approximately 30
  • Drying time (Winter / Semi-cured)(Hours)
    Approximately 60
  • Amount Of Content
    1 pc (300 ml)

Product Description

Spray paint for repainting and creating wood and iron chalkboards.
[Features]
· Spray on wood to quickly create a chalkboard.
· Produces a painted surface with superior durability.
· Produces a finished surface that is easy to write on and easy to erase from.
· Round spraying-type spray pattern.
[Applications]
· Ideal for creating wood or iron chalkboards.
· Convenient for repainting wood and steel chalkboards, noticeboards, schedule boards and score boards.

Specifications of 27111

  • Product uses
    Other
  • Product Type
    Paint (Spray)
  • Color
    Green
  • Coating Surface (2 Coat)(m2)
    Approx. 0.7X1.2
  • By Size Of Tatami Mats(Piece of)
    Approx. 1/2
  • Thinner
    Not Required
  • Drying time (20 °C / Finger Touch)(Minutes)
    Approx. 15
  • Drying Time (20 °C / Semi-cured)(Minutes)
    Approximately 30
  • Drying Time (Winter / Finger Touch)(Minutes)
    Approximately 30
  • Drying time (Winter / Semi-cured)(Hours)
    Approximately 60
  • Amount Of Content
    1 pc (300 ml)
Part Number
27111
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Amount Of Content

฿ 398.43

Spray paint 1 Piece(s) 8 Day(s) Green 1 pc (300 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1