(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Based Road Liner (White / Yellow)

Water Based Road Liner (White / Yellow)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,310.92 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
229BD
229BE
258802
258819
258826
258833
266630
266647
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color In 15 cm Width
(m)
Coating Surface (1 Coat)
(m2)
By Size Of Tatami Mats
(Piece of)
Amount Of Content

฿ 2,416.07

Paint for floor 1 Piece(s) 8 Day(s) Yellow Approx. 70X90 Approx. 11X14 Approx. 7X8 1 Can (3 L)

฿ 2,416.07

Paint for floor 1 Piece(s) 8 Day(s) White Approx. 70X90 Approx. 11X14 Approx. 7X8 1 Can (3 L)

฿ 1,310.92

Paint for floor 1 Piece(s) 14 Day(s) White Approx. 37X48 Approx. 6X7 Approx. 3X4 1 Can (1.6 L)

฿ 1,310.92

Paint for floor 1 Piece(s) 14 Day(s) Yellow Approx. 37X48 Approx. 6X7 Approx. 3X4 1 Can (1.6 L)

฿ 4,433.41

Paint for floor 1 Piece(s) 8 Day(s) White Approx. 160X210 Approx. 25X32 Approx. 15X20 1 Can (7 L)

฿ 4,433.41

Paint for floor 1 Piece(s) 14 Day(s) Yellow Approx. 160X210 Approx. 25X32 Approx. 15X20 1 Can (7 L)

฿ 9,023.62

Paint for floor 1 Piece(s) 8 Day(s) Yellow Approx. 270X350 Approx. 42X54 Approx. 26X33 1 Can (14 kg)

฿ 9,023.62

Paint for floor 1 Piece(s) 14 Day(s) White Approx. 270X350 Approx. 42X54 Approx. 26X33 1 Can (14 kg)

Basic Specifications

  • Product uses
    For Floor
  • Product Type
    Paint (Can)
  • Specifications
    Aqueous
  • Thinner
    Tap water (tool washing also)
  • Drying time (20 °C / Finger Touch)(Minutes)
    Approx. 20
  • Drying Time (20 °C / Semi-cured)(Minutes)
    Approximately 60
  • Drying Time (Winter / Finger Touch)(Minutes)
    Approximately 60
  • Drying time (Winter / Semi-cured)(Hours)
    Approx. 4

Product Description

Water-based road marking paint that won't blur, even when applied to asphalt.
[Features]
· Superior adhesion and abrasion resistance.
· Won't blur, even when applied to asphalt.
· A water-based type that is easy and safe to work with. Dries in 30 minutes.
[Applications]
· Ideal for drawing boundary lines and for road marking on concrete and asphalt surfaces.
· Ideal for floor surfaces in garages, parking facilities, warehouses, factories and stores, and for general road surfaces.

Part Number
229BD
229BE
258802
258819
258826
258833
266630
266647
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color In 15 cm Width
(m)
Coating Surface (1 Coat)
(m2)
By Size Of Tatami Mats
(Piece of)
Amount Of Content

฿ 2,416.07

Paint for floor 1 Piece(s) 8 Day(s) Yellow Approx. 70X90 Approx. 11X14 Approx. 7X8 1 Can (3 L)

฿ 2,416.07

Paint for floor 1 Piece(s) 8 Day(s) White Approx. 70X90 Approx. 11X14 Approx. 7X8 1 Can (3 L)

฿ 1,310.92

Paint for floor 1 Piece(s) 14 Day(s) White Approx. 37X48 Approx. 6X7 Approx. 3X4 1 Can (1.6 L)

฿ 1,310.92

Paint for floor 1 Piece(s) 14 Day(s) Yellow Approx. 37X48 Approx. 6X7 Approx. 3X4 1 Can (1.6 L)

฿ 4,433.41

Paint for floor 1 Piece(s) 8 Day(s) White Approx. 160X210 Approx. 25X32 Approx. 15X20 1 Can (7 L)

฿ 4,433.41

Paint for floor 1 Piece(s) 14 Day(s) Yellow Approx. 160X210 Approx. 25X32 Approx. 15X20 1 Can (7 L)

฿ 9,023.62

Paint for floor 1 Piece(s) 8 Day(s) Yellow Approx. 270X350 Approx. 42X54 Approx. 26X33 1 Can (14 kg)

฿ 9,023.62

Paint for floor 1 Piece(s) 14 Day(s) White Approx. 270X350 Approx. 42X54 Approx. 26X33 1 Can (14 kg)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1