- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Clear Anti-Rust Spray 400 ml
Specifications of 266074
-
- Product uses
- Anticorrosive Paint
-
- Product Type
- Paint (Spray)
-
- Color
- Transparent
-
- Trusco Code
- 818-6440
-
- Coating Surface (1 Coat)(m2)
- Approx. 1.0X1.5
-
- By Size Of Tatami Mats(Piece of)
- Approx. 0.6X0.9
-
- Thinner
- Not Required
-
- Drying time (20 °C / Finger Touch)(Minutes)
- Approx. 10
-
- Drying Time (20 °C / Semi-cured)(Minutes)
- Approx. 20
-
- Drying Time (Winter / Finger Touch)(Minutes)
- Approx. 20
-
- Drying time (Winter / Semi-cured)(Minutes)
- Approximately 30
-
- Amount Of Content
- 1 pc (400 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 335.13
|
Anti-corrosive paint
|
1 Piece(s)
|
|
8 Day(s)
|
1 pc (400 ml) |
Basic Specifications
-
- Product uses
- Anticorrosive Paint
-
- Product Type
- Paint (Spray)
-
- Color
- Transparent
-
- Trusco Code
- 818-6440
-
- Coating Surface (1 Coat)(m2)
- Approx. 1.0X1.5
-
- By Size Of Tatami Mats(Piece of)
- Approx. 0.6X0.9
-
- Thinner
- Not Required
-
- Drying time (20 °C / Finger Touch)(Minutes)
- Approx. 10
-
- Drying Time (20 °C / Semi-cured)(Minutes)
- Approx. 20
-
- Drying Time (Winter / Finger Touch)(Minutes)
- Approx. 20
-
- Drying time (Winter / Semi-cured)(Minutes)
- Approximately 30
-
- Amount Of Content
- 1 pc (400 ml)
Product Description
Colorless and quick-drying rustproofing spray that protects metals from rust with a strong coating.
[Features]
· Paint that protects metal products such as doors, metallic frames, gates and bicycles, and that prevents rust and discoloration.
· Round spraying-type spray pattern.
[Applications]
· Can be used to prevent red rust and white rust on metal products such as iron, aluminum, plating, copper and brass.
Specifications of 266074
-
- Product uses
- Anticorrosive Paint
-
- Product Type
- Paint (Spray)
-
- Color
- Transparent
-
- Trusco Code
- 818-6440
-
- Coating Surface (1 Coat)(m2)
- Approx. 1.0X1.5
-
- By Size Of Tatami Mats(Piece of)
- Approx. 0.6X0.9
-
- Thinner
- Not Required
-
- Drying time (20 °C / Finger Touch)(Minutes)
- Approx. 10
-
- Drying Time (20 °C / Semi-cured)(Minutes)
- Approx. 20
-
- Drying Time (Winter / Finger Touch)(Minutes)
- Approx. 20
-
- Drying time (Winter / Semi-cured)(Minutes)
- Approximately 30
-
- Amount Of Content
- 1 pc (400 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 335.13
|
Anti-corrosive paint
|
1 Piece(s)
|
|
8 Day(s)
|
1 pc (400 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?