- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 200073
-
- Product uses
- Anticorrosive Paint
-
- Product Type
- Paint (Spray)
-
- Color
- Red Rust
-
- Trusco Code
- 818-6417
-
- Coating Surface (1 Coat)(m2)
- Approx. 1.2X1.6
-
- By Size Of Tatami Mats(Piece of)
- Approx. 3/4
-
- Thinner
- Not Required
-
- Drying time (20 °C / Finger Touch)(Minutes)
- Approximately 30
-
- Drying Time (20 °C / Semi-cured)(Minutes)
- Approximately 60
-
- Drying Time (Winter / Finger Touch)(Minutes)
- Approximately 60
-
- Drying time (Winter / Semi-cured)(Hours)
- Approx. 2
-
- Amount Of Content
- 1 pc (300 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 370.84
|
Anti-corrosive paint
|
1 Piece(s)
|
|
8 Day(s)
|
1 pc (300 ml) |
Basic Specifications
-
- Product uses
- Anticorrosive Paint
-
- Product Type
- Paint (Spray)
-
- Color
- Red Rust
-
- Trusco Code
- 818-6417
-
- Coating Surface (1 Coat)(m2)
- Approx. 1.2X1.6
-
- By Size Of Tatami Mats(Piece of)
- Approx. 3/4
-
- Thinner
- Not Required
-
- Drying time (20 °C / Finger Touch)(Minutes)
- Approximately 30
-
- Drying Time (20 °C / Semi-cured)(Minutes)
- Approximately 60
-
- Drying Time (Winter / Finger Touch)(Minutes)
- Approximately 60
-
- Drying time (Winter / Semi-cured)(Hours)
- Approx. 2
-
- Amount Of Content
- 1 pc (300 ml)
Product Description
Rustproofing paint that is highly safe and environmentally friendly, with superior rust prevention properties.
[Features]
· Highly safe, environmentally friendly rustproofing spray.
· Features powerful rust proofing capabilities equivalent to cyanamide lead rustproofing paint. Superior rust proofing capabilities. Dries in only 30 minutes.
* This rustproofing spray is filled with Dai Nippon Toryo Co., Ltd.'s JIS K5674 standard product, but it is not a JIS standard product.
· Round spraying-type spray pattern.
· Formaldehyde Emission Grade F☆☆☆☆ S05061.
[Applications]
· Convenient as an undercoat for indoor and outdoor iron parts (steel frames, gates, iron fences, wire mesh, metal siding, shutters, etc.)
Specifications of 200073
-
- Product uses
- Anticorrosive Paint
-
- Product Type
- Paint (Spray)
-
- Color
- Red Rust
-
- Trusco Code
- 818-6417
-
- Coating Surface (1 Coat)(m2)
- Approx. 1.2X1.6
-
- By Size Of Tatami Mats(Piece of)
- Approx. 3/4
-
- Thinner
- Not Required
-
- Drying time (20 °C / Finger Touch)(Minutes)
- Approximately 30
-
- Drying Time (20 °C / Semi-cured)(Minutes)
- Approximately 60
-
- Drying Time (Winter / Finger Touch)(Minutes)
- Approximately 60
-
- Drying time (Winter / Semi-cured)(Hours)
- Approx. 2
-
- Amount Of Content
- 1 pc (300 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 370.84
|
Anti-corrosive paint
|
1 Piece(s)
|
|
8 Day(s)
|
1 pc (300 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?