(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Oil-Based Epoxy Anti-Corrosive Spray

Super Oil-Based Epoxy Anti-Corrosive Spray

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 258796

  • Product uses
    Anticorrosive Paint
  • Product Type
    Paint (Spray)
  • Color
    Light Gray
  • Specifications
    Oil-based
  • Coating Surface (1 Coat)(m2)
    Approx. 1.2X1.6
  • By Size Of Tatami Mats(Piece of)
    Approx. 3/4
  • Warning 1
    Cannot be applied to color-generating anodized aluminum.
  • Thinner
    Not Required
  • Drying time (20 °C / Finger Touch)(Minutes)
    Approx. 10
  • Drying Time (20 °C / Semi-cured)(Minutes)
    Approx. 20
  • Drying Time (Winter / Finger Touch)(Minutes)
    Approx. 20
  • Drying time (Winter / Semi-cured)(Minutes)
    Approximately 30
  • Amount Of Content
    1 pc (300 ml)
Part Number
258796
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Amount Of Content

฿ 394.06

Anti-corrosive paint 1 Piece(s) 8 Day(s) Light Gray 1 pc (300 ml)

Basic Specifications

  • Product uses
    Anticorrosive Paint
  • Product Type
    Paint (Spray)
  • Specifications
    Oil-based
  • Coating Surface (1 Coat)(m2)
    Approx. 1.2X1.6
  • By Size Of Tatami Mats(Piece of)
    Approx. 3/4
  • Warning 1
    Cannot be applied to color-generating anodized aluminum.
  • Thinner
    Not Required
  • Drying time (20 °C / Finger Touch)(Minutes)
    Approx. 10
  • Drying Time (20 °C / Semi-cured)(Minutes)
    Approx. 20
  • Drying Time (Winter / Finger Touch)(Minutes)
    Approx. 20
  • Drying time (Winter / Semi-cured)(Minutes)
    Approximately 30
  • Amount Of Content
    1 pc (300 ml)

Product Description

High performance epoxy rustproofing paint that allows for a top coat to be applied 2 hours after painting.
[Features]
· Ultra-fast drying type that allows for the top coat to be applied on the same day. The top coat can be applied after 2 hours.
· Can be used with a variety of top coat paints, from lacquer to water-based paints.
· Prevents rust for a long time and has good adhesion with the top coat, providing a beautiful and fine-textured coat.
· 2-component paints can't be used on every surface, so be sure to do a test application before painting.
[Applications]
· Ideal for steel / iron frames, gates, iron fences, shutters, colored galvanized iron roofs, galvanized iron sidings, fences, window frames, etc.
· Ideal for rustproofing interior and exterior iron, aluminum and galvanized iron (can't be used on aluminum that has undergone colored anodizing treatment).

Specifications of 258796

  • Product uses
    Anticorrosive Paint
  • Product Type
    Paint (Spray)
  • Color
    Light Gray
  • Specifications
    Oil-based
  • Coating Surface (1 Coat)(m2)
    Approx. 1.2X1.6
  • By Size Of Tatami Mats(Piece of)
    Approx. 3/4
  • Warning 1
    Cannot be applied to color-generating anodized aluminum.
  • Thinner
    Not Required
  • Drying time (20 °C / Finger Touch)(Minutes)
    Approx. 10
  • Drying Time (20 °C / Semi-cured)(Minutes)
    Approx. 20
  • Drying Time (Winter / Finger Touch)(Minutes)
    Approx. 20
  • Drying time (Winter / Semi-cured)(Minutes)
    Approximately 30
  • Amount Of Content
    1 pc (300 ml)
Part Number
258796
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Amount Of Content

฿ 394.06

Anti-corrosive paint 1 Piece(s) 8 Day(s) Light Gray 1 pc (300 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1