(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

21 Quick Dry Rust Preventive Spray A, Rust Preventive Paint (Spray)

21 Quick Dry Rust Preventive Spray A, Rust Preventive Paint (Spray)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 302.18 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
253319
253326
263745
263752
263769
263776
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color of Details Trusco Code Coating Surface (1 Coat)
(m2)
By Size Of Tatami Mats
(Piece of)
Amount Of Content

฿ 302.18

Anti-corrosive paint 1 Piece(s) 8 Day(s) Coffee Brown Rust color 818-6425 Approx. 1.2X1.6 Approx. 3/4 1 pc (300 ml)

฿ 302.18

Anti-corrosive paint 1 Piece(s) 9 Day(s) Gray - 818-6426 Approx. 1.2X1.6 Approx. 3/4 1 pc (300 ml)

฿ 340.28

Anti-corrosive paint 2 Piece(s) 11 Day(s) White - - Approx. 1.2X1.6 Approx. 3/4 1 pc (300 ml)

฿ 424.31

Anti-corrosive paint 1 Piece(s) 8 Day(s) Coffee Brown Rust color 818-6428 Approx. 1.6X2.1 Approximately 1 1 pc (400 ml)

฿ 424.31

Anti-corrosive paint 1 Piece(s) 8 Day(s) Gray - 818-6429 Approx. 1.6X2.1 Approximately 1 1 pc (400 ml)

฿ 489.11

Anti-corrosive paint 1 Piece(s) 8 Day(s) White - 818-6430 Approx. 1.6X2.1 Approximately 1 1 pc (400 ml)

Basic Specifications

  • Product uses
    Anticorrosive Paint
  • Product Type
    Paint (Spray)
  • Thinner
    Not Required
  • Drying time (20 °C / Finger Touch)(Minutes)
    Approximately 30
  • Drying Time (20 °C / Semi-cured)(Minutes)
    Approximately 60
  • Drying Time (Winter / Finger Touch)(Minutes)
    Approximately 60
  • Drying time (Winter / Semi-cured)(Hours)
    Approx. 2

Product Description

Quick-drying rustproofing spray that can be used with lacquer, water-based, or oil-based topcoat paints.
[Features]
· Its high anti-corrosion properties offer long-term rust prevention.
· Excellent quick-drying properties. Dries in only 30 minutes.
· Work can be completed quickly, and lacquers, water-based, and oil-based paints can be used as a topcoat.
· 3 colors available: rust, gray, and white.
[Applications]
· Can be used to rustproof interior and exterior iron and galvanized iron.
· Ideal for shutters, metal siding, steel / iron frames, gates and metallic frames.

Part Number
253319
253326
263745
263752
263769
263776
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color of Details Trusco Code Coating Surface (1 Coat)
(m2)
By Size Of Tatami Mats
(Piece of)
Amount Of Content

฿ 302.18

Anti-corrosive paint 1 Piece(s) 8 Day(s) Coffee Brown Rust color 818-6425 Approx. 1.2X1.6 Approx. 3/4 1 pc (300 ml)

฿ 302.18

Anti-corrosive paint 1 Piece(s) 9 Day(s) Gray - 818-6426 Approx. 1.2X1.6 Approx. 3/4 1 pc (300 ml)

฿ 340.28

Anti-corrosive paint 2 Piece(s) 11 Day(s) White - - Approx. 1.2X1.6 Approx. 3/4 1 pc (300 ml)

฿ 424.31

Anti-corrosive paint 1 Piece(s) 8 Day(s) Coffee Brown Rust color 818-6428 Approx. 1.6X2.1 Approximately 1 1 pc (400 ml)

฿ 424.31

Anti-corrosive paint 1 Piece(s) 8 Day(s) Gray - 818-6429 Approx. 1.6X2.1 Approximately 1 1 pc (400 ml)

฿ 489.11

Anti-corrosive paint 1 Piece(s) 8 Day(s) White - 818-6430 Approx. 1.6X2.1 Approximately 1 1 pc (400 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1