(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Oil-Based Rust Preventer

Super Oil-Based Rust Preventer

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 207.98 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
257805
257812
257829
257836
257843
257850
257867
257874
257881
257898
257904
257911
257928
257935
257942
257959
258307
258314
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color of Details Trusco Code Coating Surface (1 Coat)
(m2)
By Size Of Tatami Mats
(Piece of)
Amount Of Content

฿ 207.98

Anti-corrosive paint 2 Piece(s) 14 Day(s) Coffee Brown Rust color - Approximately 1 Approx. 1/2 1 Can (1/12 L)

฿ 207.98

Anti-corrosive paint 2 Piece(s) 14 Day(s) Gray Mouse - Approximately 1 Approx. 1/2 1 Can (1/12 L)

฿ 207.98

Anti-corrosive paint 2 Piece(s) 14 Day(s) Red Rust - - Approximately 1 Approx. 1/2 1 Can (1/12 L)

฿ 304.20

Anti-corrosive paint 2 Piece(s) 14 Day(s) Coffee Brown Rust color - Approx. 2.5 Approx. 1.5 1 Can (1/5 L)

฿ 304.20

Anti-corrosive paint 2 Piece(s) 14 Day(s) Gray Mouse - Approx. 2.5 Approx. 1.5 1 Can (1/5 L)

฿ 304.20

Anti-corrosive paint 2 Piece(s) 14 Day(s) Red Rust - - Approx. 2.5 Approx. 1.5 1 Can (1/5 L)

฿ 648.99

Anti-corrosive paint 2 Piece(s) 14 Day(s) Coffee Brown Rust color - Approx. 8 Approx. 5 1 Can (0.7 L)

฿ 648.99

Anti-corrosive paint 1 Piece(s) 8 Day(s) Gray Mouse 818-6435 Approx. 8 Approx. 5 1 Can (0.7 L)

฿ 648.99

Anti-corrosive paint 1 Piece(s) 8 Day(s) Red Rust - 818-6436 Approx. 8 Approx. 5 1 Can (0.7 L)

฿ 1,315.00

Anti-corrosive paint 2 Piece(s) 14 Day(s) Coffee Brown Rust color - Approx. 20 Approx. 12 1 Can (1.6 L)

฿ 1,315.00

Anti-corrosive paint 1 Piece(s) 8 Day(s) Gray Mouse 818-6437 Approx. 20 Approx. 12 1 Can (1.6 L)

฿ 1,315.00

Anti-corrosive paint 1 Piece(s) 8 Day(s) Red Rust - 818-6438 Approx. 20 Approx. 12 1 Can (1.6 L)

฿ 2,190.78

Anti-corrosive paint 2 Piece(s) 12 Day(s) Coffee Brown Rust color - Approximately 37 Approx. 23 1 Can (3 L)

฿ 2,190.78

Anti-corrosive paint 2 Piece(s) 12 Day(s) Gray Mouse - Approximately 37 Approx. 23 1 Can (3 L)

฿ 3,565.08

Anti-corrosive paint 2 Piece(s) 12 Day(s) Coffee Brown Rust color - Approximately 80 Approximately 50 1 Can (7 L)

฿ 3,565.08

Anti-corrosive paint 2 Piece(s) 8 Day(s) Gray Mouse - Approximately 80 Approximately 50 1 Can (7 L)

฿ 2,190.78

Anti-corrosive paint 2 Piece(s) 12 Day(s) Red Rust - - Approximately 37 Approx. 23 1 Can (3 L)

฿ 3,565.08

Anti-corrosive paint 2 Piece(s) 8 Day(s) Red Rust - - Approximately 80 Approximately 50 1 Can (7 L)

Basic Specifications

  • Product uses
    Anticorrosive Paint
  • Product Type
    Paint (Can)
  • Specifications
    Oil-based
  • Warning 1
    It is not possible to use 2-liquid coatings, lacquer coatings, or other top-coat paints which are strong solvents.
  • Thinner
    Paint Thinner (and for Washing Tools)
  • Drying time (20 °C / Finger Touch)(Minutes)
    Approximately 120
  • Drying Time (20 °C / Semi-cured)(Hours)
    Approx. 8
  • Drying Time (Winter / Finger Touch)(Hours)
    Approx. 4
  • Drying time (Winter / Semi-cured)(Hours)
    Approx. 16

Product Description

Easy to apply rustproofing paint with great workability.
[Features]
· Easy to paint with due to its large coverage and excellent brush handling. Offers excellent workability. Acknowledged by professionals to be easy to use.
· Not only water-based paints, but also various oil-based paints can be used as a top coat.
· Alkyd resin type general rustproofing paint.
* Cannot be used with strong solvent-type top coat paints such as 2-component and lacquer type paints.
[Applications]
· Ideal for rustproofing interior and exterior iron parts such as gates, shutters, fences, steel / iron frames and window frames.

Part Number
257805
257812
257829
257836
257843
257850
257867
257874
257881
257898
257904
257911
257928
257935
257942
257959
258307
258314
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color of Details Trusco Code Coating Surface (1 Coat)
(m2)
By Size Of Tatami Mats
(Piece of)
Amount Of Content

฿ 207.98

Anti-corrosive paint 2 Piece(s) 14 Day(s) Coffee Brown Rust color - Approximately 1 Approx. 1/2 1 Can (1/12 L)

฿ 207.98

Anti-corrosive paint 2 Piece(s) 14 Day(s) Gray Mouse - Approximately 1 Approx. 1/2 1 Can (1/12 L)

฿ 207.98

Anti-corrosive paint 2 Piece(s) 14 Day(s) Red Rust - - Approximately 1 Approx. 1/2 1 Can (1/12 L)

฿ 304.20

Anti-corrosive paint 2 Piece(s) 14 Day(s) Coffee Brown Rust color - Approx. 2.5 Approx. 1.5 1 Can (1/5 L)

฿ 304.20

Anti-corrosive paint 2 Piece(s) 14 Day(s) Gray Mouse - Approx. 2.5 Approx. 1.5 1 Can (1/5 L)

฿ 304.20

Anti-corrosive paint 2 Piece(s) 14 Day(s) Red Rust - - Approx. 2.5 Approx. 1.5 1 Can (1/5 L)

฿ 648.99

Anti-corrosive paint 2 Piece(s) 14 Day(s) Coffee Brown Rust color - Approx. 8 Approx. 5 1 Can (0.7 L)

฿ 648.99

Anti-corrosive paint 1 Piece(s) 8 Day(s) Gray Mouse 818-6435 Approx. 8 Approx. 5 1 Can (0.7 L)

฿ 648.99

Anti-corrosive paint 1 Piece(s) 8 Day(s) Red Rust - 818-6436 Approx. 8 Approx. 5 1 Can (0.7 L)

฿ 1,315.00

Anti-corrosive paint 2 Piece(s) 14 Day(s) Coffee Brown Rust color - Approx. 20 Approx. 12 1 Can (1.6 L)

฿ 1,315.00

Anti-corrosive paint 1 Piece(s) 8 Day(s) Gray Mouse 818-6437 Approx. 20 Approx. 12 1 Can (1.6 L)

฿ 1,315.00

Anti-corrosive paint 1 Piece(s) 8 Day(s) Red Rust - 818-6438 Approx. 20 Approx. 12 1 Can (1.6 L)

฿ 2,190.78

Anti-corrosive paint 2 Piece(s) 12 Day(s) Coffee Brown Rust color - Approximately 37 Approx. 23 1 Can (3 L)

฿ 2,190.78

Anti-corrosive paint 2 Piece(s) 12 Day(s) Gray Mouse - Approximately 37 Approx. 23 1 Can (3 L)

฿ 3,565.08

Anti-corrosive paint 2 Piece(s) 12 Day(s) Coffee Brown Rust color - Approximately 80 Approximately 50 1 Can (7 L)

฿ 3,565.08

Anti-corrosive paint 2 Piece(s) 8 Day(s) Gray Mouse - Approximately 80 Approximately 50 1 Can (7 L)

฿ 2,190.78

Anti-corrosive paint 2 Piece(s) 12 Day(s) Red Rust - - Approximately 37 Approx. 23 1 Can (3 L)

฿ 3,565.08

Anti-corrosive paint 2 Piece(s) 8 Day(s) Red Rust - - Approximately 80 Approximately 50 1 Can (7 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1