Super Oil-Based Iron / Building-Use Paint

Brand :
SUNDAY_PAINT

Caution

    Product Description

    Ultra-fast drying oil-based paint for iron parts and construction use.
    [Features]
    · Ideal for wood, galvanized iron, iron, aluminum and stainless steel.
    · Excellent at concealing the base material, giving it a beautiful finish with just one application.
    · Strong against acid rain, exhaust gases and salt damage. Maintains a strong coating that lasts for a long time.
    · An ultra quick drying type that allows for painting even at low temperatures. Dry to the touch after 1 hour, even in cold areas at temperatures of 5°C.
    · Reach compliant.
    [Applications]
    · Ideal for painting interior and exterior wood, iron and aluminum, such as for hobby work, woodworking and wood fittings, gates and shutters.
    * Excluding color anodizing.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat