1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chipper Chisu Chisel Round/Square

Chipper Chisu Chisel Round/Square
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 854.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Chipper Chisu Chisel round/square.

Features

●With a spring that the chisel does not come off.

Usage

●For chipping of thin concrete in engineering work, construction and electrical work, as well as chipping of stones, sand shake out of castings, and descaling etc.

Specification

●Working Air Pressure: 0.6MPa
Part Number
17300111
17501880
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTotal Length
(mm)
Applicable Model

฿ 1,560.62

NPK AIRELECTORICTOOL 1 Piece(s) 3 Day(s) 350AA-0SP, 00SP

฿ 854.30

NPK AIRELECTORICTOOL 1 Piece(s) 8 Day(s) 300AA-1ASP~3SP,15XSP~75SP

Loading...

  1. 1
 

Basic Information

Product Model Other Related Parts Chisel Types Circular