1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Thermometer maximum/minimum D-7/D-9

SWS MAX-MINI THERMOMETER

Thermometer maximum/minimum D-7/D-9
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 552.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Measures MAX/MIN and real-time temperatures simultaneously while operating

Part Number
72715
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 552.62

SWS MAX-MINI THERMOMETER 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Thermometer Temperature Measuring Range(°C) -40 to 50 Drip-proof and Waterproof function NA
Type Round, 10 cm Accuracy (Temperature)(°C) ±2 1 Scale(°C) 2
Main Body Size(mm) ø106 x 43 Mass(g) 80 Material Main Body: Polystyrene resin
Features Measures MAX/MIN and real-time temperatures simultaneously while operating

Please check the type/dimensions/specifications of the part 72715 in the Thermometer maximum/minimum D-7/D-9 series.