(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Suction Cup, Single B

Hand Suction Cup, Single B

You can add up to 6 items to the comparison list.

Loading...

Specifications of 74482

  • Adsorption Power(Kg)
    25
  • Suction Surface Size(mm)
    φ115
  • Main Body Size(mm)
    213×156×74
  • Weight(g)
    780
  • Material
    Body: aluminum / Lever: plastic/ Suction surface: rubber
  • Features
    Convenient for transporting items without handles, hard to carry, or hard to lift
  • Supplementary explanation
    The displayed adsorption power is a value when it is used on a mirror surface.
Part Number
74482
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,232.00

SWS MAGNETIC STAND 1 Piece(s) 4 Day(s)

Basic Specifications

  • Adsorption Power(Kg)
    25
  • Suction Surface Size(mm)
    φ115
  • Main Body Size(mm)
    213×156×74
  • Weight(g)
    780
  • Material
    Body: aluminum / Lever: plastic/ Suction surface: rubber
  • Features
    Convenient for transporting items without handles, hard to carry, or hard to lift
  • Supplementary explanation
    The displayed adsorption power is a value when it is used on a mirror surface.

Product Description

Convenient for transporting items such as refrigerators, furniture and glass sheets.

[Features]
· Comes in useful for transport when you can't get a grip, when transport is difficult, when lifting is difficult, and so on.

Specifications of 74482

  • Adsorption Power(Kg)
    25
  • Suction Surface Size(mm)
    φ115
  • Main Body Size(mm)
    213×156×74
  • Weight(g)
    780
  • Material
    Body: aluminum / Lever: plastic/ Suction surface: rubber
  • Features
    Convenient for transporting items without handles, hard to carry, or hard to lift
  • Supplementary explanation
    The displayed adsorption power is a value when it is used on a mirror surface.
Part Number
74482
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,232.00

SWS MAGNETIC STAND 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1