(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High magnification, compact and conveniently portable
Product Type | Pocket Loupe | Magnification(x) | 10 / 20 | Light presence | NA |
---|---|---|---|---|---|
Existence or non-existence of scale | NA | Lens Size(mm) | Ø 7 / Ø 13 | Main Body Size(mm) | 58 x 23 x 16 |
Mass(g) | 30 | Material | Body: Brass |
Please check the type/dimensions/specifications of the part 75523 in the High Magnification Storable Type Loupe, 2 Pcs Set series.
How can we improve?
How can we improve?