1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Inspection mirror (75756)

MICROSCOPE

Inspection mirror (75756)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mirror angle can be adjusted freely

Part Number
75756
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Type Antenna Length
(mm)
Mass
(g)
Features

฿ 525.00

MICROSCOPE 1 Piece(s) 4 Day(s) 50 x 80Elliptic Model53056Because the handle is extensible, you can easily observe difficult areas such as back surfaces, narrow spaces etc. in the mirror

Loading...

  1. 1

Basic Information

Product Type Inspection mirror Light presence NA Existence or non-existence of scale NA
Material Antenna: Brass, Mirror frame: ABS resin, Mirror: Glass Application For the use of inspection or observation of automobile engine room, inside of machinery, the back surface of machinery etc.

Please check the type/dimensions/specifications of the part 75756 in the Inspection mirror series.

Products with similar specification

Part Number
75757
75758
75759
75788
75789
75790
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOuter Diameter
(mm)
Type Antenna Length
(mm)
Mass
(g)
Features

฿ 329.60

1 Piece(s) 45 Day(s) 25 x 50Elliptic Model60042Because the handle is extensible, you can easily observe difficult areas such as back surfaces, narrow spaces etc. in the mirror

฿ 350.81

1 Piece(s) 1 Day(s) 60Round shape53053Because the handle is extensible, you can easily observe difficult areas such as back surfaces, narrow spaces etc. in the mirror

฿ 525.00

1 Piece(s) 4 Day(s) 36Round shape60040Because the handle is extensible, you can easily observe difficult areas such as back surfaces, narrow spaces etc. in the mirror

฿ 525.00

1 Piece(s) 4 Day(s) 50 x 80Elliptic Model53056By using a concave mirror, 2-times magnification is available. / Because the handle is extensible, you can easily observe difficult areas such as back surfaces, narrow spaces etc. in the mirror

฿ 525.00

1 Piece(s) 4 Day(s) 25 x 50Elliptic Model60042By using a concave mirror, 2-times magnification is available. / Because the handle is extensible, you can easily observe difficult areas such as back surfaces, narrow spaces etc. in the mirror

฿ 525.00

1 Piece(s) 4 Day(s) 60Round shape53053By using a concave mirror, 2-times magnification is available. / Because the handle is extensible, you can easily observe difficult areas such as back surfaces, narrow spaces etc. in the mirror