1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Platform Scale, Remote Measurement Type (Part Number)

SWS SCALE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,943.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses a highly rust-resistant stainless steel platform (pan).
· Low height (33 mm) is convenient for loading heavy objects.
· 15 mm character height makes the LCD easy to read.
· Automatic power-off function included.
· Percent mode for comparison measurement included. (For measurement objects of 5 kg or more)
· Convenient tare weight subtraction function included.
[Applications]
· For weighing agricultural products, etc.

 
Part Number
70108
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,943.23

SWS SCALE 1 Piece(s) 30 Day(s)

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Capacity(g) 100
Minimum Display(g) 50 Measurement Plate Shape Square Plate Dust-proof and waterproof function None
Operating Range of Measurement Plate(kg) 0.5 ~ 100 Main Body Size(mm) 276 x 291 x 33 Operating temperature and humidity range(°C) 5 ~ 35 (non-condensing)
Accuracy(kg) ± 0.5 Display LCD Character Height: 15 mm Accessory Power Supply AC Adaptor x 2 / 9 V Alkaline Battery x 1
Auto Power-Off Approximately 2 minutes Material Stainless Steel