1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnet Stand

Magnet Stand
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,390.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used to hold dial gauges and test indicators

Part Number
73752
73753
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Post
(mm)
Mass
(g)

฿ 1,839.00

SWS MAGNETIC STAND 1 Piece(s) 91 Day(s) Standard Typeφ10 x 1651340

฿ 1,390.57

SWS MAGNETIC STAND 1 Piece(s) 1 Day(s) Fine Adjustment Typeφ10 x 1501365

Loading...

  1. 1

Basic Information

Application Parts Main pillar(mm) φ12 x 176 Mounting hole for measuring device φ6.0 / 8.1 mm
Magnetic Base: Length(mm) 58 Magnetic Base: Width(mm) 50 Magnetic Base: Height(mm) 55
Adsorption Power(N) 600 (60 kgf)