1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tapered Shank Counterbore for Bolts with Hexagonal Holes CBT

Tapered Shank Counterbore for Bolts with Hexagonal Holes CBT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,180.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 4-flute HSS type.
· Counterboring for hexagon socket head bolts.
· Tapered shank.

Part Number
CBT-1/1
CBT-1/2
CBT-3/4
CBT-3/8
CBT-5/8
CBT-7/8
CBT-10
CBT-12
CBT-14
CBT-16
CBT-18
CBT-20
CBT-22
CBT-24
CBT-30
CBT-36
CBT-42
CBT-45
CBT-48
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Guide Diameter
(mm)
Guide Length
(mm)

฿ 14,197.15

EIK END MILL 1 Piece(s) 6 Day(s) 3732169MT326.526

฿ 7,400.00

EIK END MILL 1 Piece(s) 11 Day(s) 2018106.5MT113.213

฿ 7,042.13

EIK END MILL 1 Piece(s) 6 Day(s) 2926135.5MT22020

฿ 3,180.91

EIK END MILL 1 Piece(s) 6 Day(s) 1516102.5MT19.810

฿ 5,756.40

EIK END MILL 1 Piece(s) 6 Day(s) 2622128.5MT216.516

฿ 10,850.54

EIK END MILL 1 Piece(s) 6 Day(s) 3228140.5MT22323

฿ 5,462.00

EIK END MILL 1 Piece(s) 11 Day(s) 16.816101.5MT110.310

฿ 6,135.00

EIK END MILL 1 Piece(s) 11 Day(s) 18.818106.5MT112.412

฿ 3,919.66

EIK END MILL 1 Piece(s) 6 Day(s) 2420110.5MT114.414

฿ 5,210.28

END MILL 1 Piece(s) Same day 2622130.5MT216.516

฿ 6,074.78

EIK END MILL 1 Piece(s) 6 Day(s) 2824134.5MT218.518

฿ 7,643.28

EIK END MILL 1 Piece(s) 6 Day(s) 3026138.5MT22121

฿ 9,472.43

EIK END MILL 1 Piece(s) 6 Day(s) 3228142.5MT22323

฿ 12,917.61

EIK END MILL 1 Piece(s) 6 Day(s) 3632170MT32525

฿ 20,617.74

EIK END MILL 1 Piece(s) 6 Day(s) 4538182MT331.531

฿ 26,698.64

EIK END MILL 1 Piece(s) 6 Day(s) 5344196MT337.537

฿ 38,030.62

EIK END MILL 1 Piece(s) 6 Day(s) 5952210MT34444

฿ 47,944.72

EIK END MILL 1 Piece(s) 6 Day(s) 6455243MT44747

฿ 62,619.65

EIK END MILL 1 Piece(s) 6 Day(s) 6758249MT45050

Loading...

  1. 1

Basic Information

Number of flutes 4 Material High-speed steel Blade diameter tolerance 0~+0.2
blade shape Right blade right torsion Torsion Angle degree 12° Guide Diameter Tolerance -0.05~0