(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For countersinking eccentric HSS cutter.
[Features]
· A countersinking cutter that makes use of eccentricity.
· 1-flute HSS type.
[Applications]
· Ideal for back side counterboring.
Part Number |
---|
UKC-M8 |
UKC-M10 |
UKC-M12 |
UKC-M14 |
UKC-M16 |
UKC-M18 |
UKC-M20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | blade diameter (mm) | Blade Length (mm) | Overall Length (mm) | shank diameter (mm) | A | Pilot Hole Minimum Diameter | Eccentricity | Head rotational radius | Handle length | Neck length ℓ1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,579.47 | EIK END MILL | 1 Piece(s) | 6 Day(s) | 14 | 13 | 98 | 12 | 8 | 9 | 3 | 8 | 50 | 35 | ||
฿ 12,941.66 | EIK END MILL | 1 Piece(s) | 6 Day(s) | 17.5 | 15 | 110 | 16 | 10 | 11 | 3.75 | 9.5 | 55 | 40 | ||
฿ 14,246.11 | EIK END MILL | 1 Piece(s) | 6 Day(s) | 20 | 20 | 120 | 16 | 12 | 14 | 4 | 11 | 55 | 45 | ||
฿ 18,297.22 | EIK END MILL | 1 Piece(s) | 6 Day(s) | 23 | 23 | 138 | 20 | 15 | 16 | 4 | 14 | 65 | 50 | ||
฿ 20,378.98 | EIK END MILL | 1 Piece(s) | 6 Day(s) | 26 | 26 | 156 | 25 | 16 | 18 | 5 | 16 | 75 | 55 | ||
฿ 26,267.56 | EIK END MILL | 1 Piece(s) | 6 Day(s) | 29 | 28 | 163 | 25 | 19 | 20 | 5 | 18 | 75 | 60 | ||
฿ 28,849.38 | EIK END MILL | 1 Piece(s) | 6 Day(s) | 32 | 32 | 172 | 25 | 20 | 22 | 6 | 20 | 75 | 65 |
Loading...
Number of flutes | 1 | Material | High-speed steel | Blade diameter tolerance | 0~+0.2 |
---|---|---|---|---|---|
blade shape | Right blade straight | Shank tolerance | -0.02~0 |
How can we improve?
How can we improve?